Cart
Loading...
Loading... 33-MR56-CVR
Black, ABS plastic, stick on cover for larger Meraki Wi-Fi Access Points
MSRP $52.00
| Access Point Vendor | Meraki |
| Access Point Model | Meraki MR44, Meraki MR46, Meraki MR56 |
| Height | 5.9" (150 mm) |
| Width | 13.1" (333 mm) |
| Depth | 2" (51 mm) |
| Material | ABS |
| Color | Black |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Shipping Weight | 1 lb (0.45 kg) |
