
Oberon Access Point Covers
Cart
Loading...
Loading... 33-VCVR-10102

Oberon Access Point Covers
10 x 10 x 2 in. Black plastic cover for Aruba AP535 and similar sized APs
MSRP $52.00
| Access Point Vendor | Various |
| Access Point Model | Various |
| Height | 10.2" (259 mm) |
| Width | 10.2" (259 mm) |
| Depth | 2.7" (69 mm) |
| Material | ABS |
| Color | Black |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Shipping Weight | 1 lb (0.45 kg) |
Product Description
Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer’s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.
Key Features and Benefits
- Conceal Wi-Fi APs in open, exposed structure ceilings
- Plastic material is virtually transparent to wireless signals
- Attaches to AP with removable mushroom head fasteners or metal back-plate (included)
- Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated
- Available in sizes and shapes for all leading APs
Technical Specifications
- Design: Attachable, paintable, black plastic cover.
- Conceal AP in open, exposed structure ceiling environments
- Includes adhesive fasteners to attach cover to AP (Large cover model 33-VCVR-18125 has a metal mounting bracket)
- Construction: Black, UL94-V0 ABS plastic (Large cover model 33-VCVR-18125 is translucent dark gray polycarbonate, UL94-HB)
- Made in the USA
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-260
- Arista C-330
- Arista C-360
- Arista C-400
- Arista C-460
- Aruba AP-505
- Aruba AP-514
- Aruba AP-515
- Aruba AP-534
- Aruba AP-535
- Aruba AP-615
- Aruba AP-635
- Aruba AP-734
- Aruba AP-735
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9115AXE
- Cisco C9120AXI
- Cisco C9120AXE
- Cisco C9120AXP
- Cisco C9130AXI
- Cisco C9130AXE
- Cisco CW9162I
- Cisco CW9176D1
- Extreme AP305C
- Extreme AP305CX
- Extreme AP310i
- Extreme AP310e
- Extreme AP410i
- Extreme AP410e
- Extreme AP410C
- Extreme AP505i
- Extreme AP510i
- Extreme AP510e
- Extreme AP510C
- Extreme AP510CX
- Extreme AP650
- Extreme AP650X
- Extreme AP3000
- Extreme AP3000X
- Extreme AP4000
- Extreme AP5010
- Fortinet FAP-241K
- Juniper BT11
- Juniper AP24
- Juniper AP32
- Juniper AP32E
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP43E
- Juniper AP45
- Juniper AP45E
- Meraki MR28
- Ruckus R350
- Ruckus R550
- Ruckus R650
- Ruckus R560
- Ruckus R670
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX