Cart

Loading...
Loading...

Oberon H-Plane Right-Angle Surface Mounts 1011

6 Options
Customize Your Product
Physical Security
Color
Explore Sizes & Options
Filter
Add to Cart Add
1011-00-BK
View Details
Various
Various
No Lock
Black
$99.00
1011-00-MT
View Details
Various
Various
No Lock
Metallic
$99.00
1011-00-WH
View Details
Various
Various
No Lock
White
$99.00
1011-L-BK
View Details
Various
Various
Keyed Lock
Black
$110.00
1011-L-MT
View Details
Various
Various
Keyed Lock
Metallic
$110.00
1011-L-WH
View Details
Various
Various
Keyed Lock
White
$110.00
Product Description

Achieve optimal wireless coverage by mounting Wi-Fi AP in preferred horizontal orientation on walls. This Oberon® H-Plane™ Right-Angle Surface Mounts 1011 has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over a data outlet. 1011 includes integrated mounting features for Cisco and Aruba Networks APs and a universal T-bar for most other vendors’ APs. Attractive powder-coated paint finish. Ideal for hard lid environments such as hotels and retails spaces where the AP cannot be attached to the ceiling. 1011- is availabe with a snap-down (-00) or locking cover (-L) in a white (-WH), black (-BK) or metallic (-MT) finish. Add an accessory Access Point Cover to conceal further conceal the AP or if painting to match a specific architectural finish.

Key Features and Benefits
  • Aesthetic right angle bracket, designed for mounting most vendors’ enterprise APs on the wall
  • Enables AP to be mounted in the preferred horizontal orientation
  • Can be mounted directly over a telecommunications outlet, concealing outlet, connectors, and cabling
  • Optional locking version (-L) secures network connection and cabling
  • Acess Point Cover accessory can help to conceal AP in open ceiling environments.
Technical Specifications
  • Design: Wedge shaped right-angle mounting bracket for securing Wi-Fi APs on walls. Designed to mount the AP in the preferred horizontal orientation. Accommodates most vendors’ APs
  • Knockouts on two sidewalls for 1 in. trades size conduit connectors
  • Hinged (-00) or locking (-L) cover to conceal cabling
  • Mounting features to directly attach Cisco and Aruba APs. Also includes T-bar bracket for attaching most vendors’ APs
  • Construction: 20 ga. powder-coated steel
  • Size: 9 x 7 x 5 in. (229 x 178 x 127 mm)
  • Available in white (-WH), black (-BK) or metallic (-MT) finish
Product Includes:
  • (1) Right-angle wall mount bracket with cover
  • (1) T-bar bracket
  • (4) #6-32 x 3/8 in. Screws
  • (1) Cable tie to secure AP to mount
  • (1) Mounting screw template
  • (2) Keys (-L, locking versions only)
  • Installation instructions