Cart
Loading...
Loading...
Cart
Loading...
Loading...

1008-00-WH

Right-Angle Wi-Fi Access Point Wall and Joist Bracket / White

MSRP $85.00
Access Point Vendor Various
ApplicationOpen Ceiling Beam Clamp, Wall Surface Mount
ColorWhite
Height2.5" (64 mm)
Width7" (178 mm)
Depth8.4" (213 mm)
CertificationsROHS
Country Of OriginUS
MaterialSteel
BABA CompliantYes
Shipping Weight3.5 lb (1.59 kg)
Product Description

Oberon® Hi-Point™ Open Ceiling and Surface Mount 1008 is an L-shaped mounting bracket that attaches to overhead beams orienting the AP parallel to the floor. Ideal for lower open ceilings in restaurant and retail environments.

Key Features and Benefits
  • Conveniently install and conceal AP in open ceiling environment
  • Enables APs to be mounted in preferred horizontal orientation
  • T-bar bracket accommodates APs from most vendors; includes features for mounting Cisco AIR-AP-BRACKET-2 directly to the right-angle bracket
  • Beam mount clamps allow it to be mounted directly to a beam or truss
  • AP cover can help to conceal AP in open ceiling environments
Technical Specifications
  • Design: Right-angle mounting bracket for securing APs on walls, and on ceiling joists and beams in open ceilings. Designed to mount the AP in the preferred horizontal orientation. Accommodates leading vendors’ APs
  • Includes adjustable T-bar bracket for attaching most vendors’ APs, black beam clamps, wall mounting hardware
  • Available in White and Black
  • Construction: 10 ga. powder-coated steel
  • Size: 8.5 x 7 x 3 in. (215 x 178 x 76 mm)
Access Point Vendor
  • Arista
  • Aruba
  • Cisco
  • Extreme
  • Fortinet
  • Juniper
  • Meraki
  • Ruckus
  • Ubiquiti
Access Point Model
  • Arista C-200
  • Arista C-230
  • Arista C-250
  • Arista C-260
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba AP-505
  • Aruba AP-515
  • Aruba AP-535
  • Aruba AP-555
  • Aruba AP-615
  • Aruba AP-635
  • Aruba AP-655
  • Aruba AP-735
  • Aruba AP-755
  • Cisco C9105AXI
  • Cisco C9115AXI
  • Cisco C9120AXI
  • Cisco C9130AXI
  • Cisco C9136I
  • Cisco CW9162I
  • Cisco CW9164I
  • Cisco CW9166I
  • Cisco CW9172I
  • Cisco CW9176I
  • Cisco CW9178I
  • Extreme AP305C
  • Extreme AP305CX
  • Extreme AP310i
  • Extreme AP410i
  • Extreme AP410C
  • Extreme AP505i
  • Extreme AP510i
  • Extreme AP510C
  • Extreme AP650
  • Extreme AP3000
  • Extreme AP4000
  • Extreme AP5010
  • Extreme AP4020
  • Extreme AP5020
  • Fortinet FAP-231G
  • Fortinet FAP-241K
  • Fortinet FAP-431F
  • Fortinet FAP-431G
  • Fortinet FAP-441K
  • Fortinet FAP-831F
  • Juniper BT11
  • Juniper AP24
  • Juniper AP33
  • Juniper AP34
  • Juniper AP43
  • Juniper AP45
  • Juniper AP47
  • Juniper AP47D
  • Meraki MR28
  • Meraki MR36
  • Meraki MR44
  • Meraki MR46
  • Meraki MR56
  • Meraki MR57
  • Ruckus R350
  • Ruckus R550
  • Ruckus R650
  • Ruckus R750
  • Ruckus R850
  • Ruckus R560
  • Ruckus R760
  • Ruckus R670
  • Ruckus R770
  • Ubiquiti UAP-U6-PRO
  • Ubiquiti UAP-U6-LITE
  • Ubiquiti UAP-U6-PLUS
  • Ubiquiti UAP-U6-ENTERPRISE
  • Ubiquiti UAP-U7-PRO
  • Ubiquiti UAP-U7-PRO-MAX
  • Ubiquiti UAP-E7