Cart
Loading...
Loading... 1312-AM3
Hi-Point Universal Wi-Fi Access Point Mount with 39-1312-AM3 Directional / Patch Antenna Mount on Articulating Arm
MSRP $210.00
| Application | Not Applicable |
| Mount Style | Not Applicable |
| Height | 0.9" (23 mm) |
| Width | 11.5" (292 mm) |
| Depth | 27.4" (696 mm) |
| Color | Clear |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Shipping Weight | 4 lb (1.81 kg) |
