Cart

Loading...
Loading...

Cart

Loading...
Loading...

38-47-MIST43

Retrofit Door for Model 1047 Ceiling Enclosure, HPE Juniper AP43

MSRP $125.00
Door StyleAP-Specific
Access Point VendorMeraki
Access Point ModelJuniper AP43
Height18.5" (470 mm)
Width18.5" (470 mm)
Depth0.5" (13 mm)
CertificationsROHS
Country Of OriginUS
MaterialSteel,Aluminum
BABA CompliantYes
ColorWhite
Shipping Weight5.5 lb (2.49 kg)
Product Description

Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door in an installed Oberon Model 1047 Ceiling Enclosure without lifting ceiling tiles or opening the above ceiling space. This door is designed for use with the AP(s) listed in the section below. The dome door is designed for general use. Contact Oberon for other AP-specific doors.

Key Features and Benefits
  • Easily replace door to migrate to a new AP or antenna
  • Attractive, textured, powder-coat finish matches many ceilings
  • AP-Specific options have a cutout for a specific access point
  • Dome models have a plastic dome door and a universal internal mounting plate with Cisco and Aruba mounting holes and an integrated T-bar.
Technical Specifications
  • Design: Locking, removable quick release door for Oberon Model 1047 ceiling enclosures for APs
  • Construction: White powder-coated steel door; metal AP bracket, plastic dome (in DOME models)
  • Size: 18.3 x 18.3 x 0.5 in. (465 x 465 x 13 mm)

    Measurements (Maximum values*):
  • Door Width: 18.3 in. (465 mm)
  • Door Length: 18.3 in. (465 mm)
  • Door Depth: 0.5 in. (13 mm)
  • Dome Width: 13 in. (330 mm)
  • Dome Length: 13 in. (330 mm)
  • Dome Depth: 1.95 in. (50 mm)
  • Item Weight:  2.0 lbs. (0.9 kg)
  • Shipping Weight: 3.0 lbs. (1.4 kg)
Product Includes:
  • (1) Interchangeable door
  • (1) Swing down universal AP mounting plate (in DOME models)
  • (2) Keys for lock
  • Access point attachment hardware
  • Installation instructions
Access Point Vendor
  • Meraki
Access Point Model
  • Juniper AP43