Quick Ship eConnect® PDUs | Fast, Reliable Power Distribution from CPI
Accelerate your deployment with preconfigured, fast-ship intelligent PDUs, designed for rapid deployment and short lead times of 5 days or less on select configurations.
Chatsworth Products (CPI) offers accelerated shipping on select high-demand eConnect® Power Distribution Units (PDUs) through our Quick Ship Program—so you can meet tight project deadlines and unplanned demands without delay.
The Quick Ship Advantage:
Choose from our most requested configurations, designed to support a range of input types and functionality levels—ideal for data centers, edge sites, and critical IT infrastructure.
- Short Lead Times: 5-days or less (for orders of 30 units or fewer)
- Metered, Monitored, and Switched Pro options available
- Designed to support common input plug types
- Trusted CPI reliability and performance

Here are the configurations included in our "Quick Ship" program:
Quick Ship SKU* | Functionality | Input | Output |
|---|---|---|---|
Monitored | IEC 60A 3P+E | (30) C13 + (12) C19 | |
Monitored | L21-20 | (30) C13 + (6) C19 + (6) 5-20 | |
Monitored | L21-30 | (30) C13 + (6) C19 + (6) 5-20 | |
Monitored | L15-30 | (36) C13 + (6) C19 | |
Monitored | CS8365 | (36) C13 + (6) C19 | |
Switched Pro | L6-30 | (18) C13 + (6) C19 | |
Switched Pro | L21-30 | (18) C13 + (6) C19 + (3)conv (5-20) |
Here are the configurations included in our "Quick Ship" program:
| Quick Ship SKU* | EA-3008-C |
| Functionality | Monitored |
| Input | IEC 60A 3P+E |
| Output | (30) C13 + (12) C19 |
| Quick Ship SKU* | EA-3013-C |
| Functionality | Monitored |
| Input | L21-20 |
| Output | (30) C13 + (6) C19 + (6) 5-20 |
| Quick Ship SKU* | EA-3014-C |
| Functionality | Monitored |
| Input | L21-30 |
| Output | (30) C13 + (6) C19 + (6) 5-20 |
| Quick Ship SKU* | EA-3016-C |
| Functionality | Monitored |
| Input | L15-30 |
| Output | (36) C13 + (6) C19 |
| Quick Ship SKU* | EA-3019-C |
| Functionality | Monitored |
| Input | CS8365 |
| Output | (36) C13 + (6) C19 |
| Quick Ship SKU* | EA-6012-C |
| Functionality | Switched Pro |
| Input | L6-30 |
| Output | (18) C13 + (6) C19 |
| Quick Ship SKU* | EA-6026-C |
| Functionality | Switched Pro |
| Input | L21-30 |
| Output | (18) C13 + (6) C19 + (3)conv (5-20) |
* CPI continuously evaluates demand and may adjust Quick Ship SKUs as needed.

More Options When You Need Them
With 1,000+ standard configurations available across the eConnect PDU portfolio, CPI can meet your specific power distribution needs—even beyond the Quick Ship options. Most additional configurations ship within 10 business days of order receipt.