Ghosts or “zombie” servers haunt even the most sophisticated organizations. These servers, which are either not running any workloads or are severely underutilized, continue to consume power and rack up unnecessary costs.
Ghost servers don’t just waste energy—research co-authored by the Anthesis Group and Stanford University found that 30% of servers in data centers are ghost servers. That’s a staggering 10 million servers worldwide, representing an estimated $30 billion in wasted capital.
Identifying and eliminating these ghost servers not only reduces energy consumption but also helps IT managers save significantly on software licensing and hardware maintenance costs.
How to Get Rid of Ghost Servers Once and For All
To solve the ghost server problem, you need more than just a manual audit—you need precise, real-time visibility into your data center’s energy consumption.
That’s where intelligent PDUs, integrated with Data Center Infrastructure Management (DCIM) software, come in. This combination is the most efficient and proactive way to identify underutilized servers and optimize your energy usage.
Some IT managers might think they already have enough monitoring in place or that traditional PDUs are good enough. But without the detailed insights that intelligent PDUs and DCIM software provide, you’re likely missing critical data that could reveal significant inefficiencies. The solution isn't just about measuring power—it's about analyzing trends, understanding server performance, and making informed decisions based on real-time data.
When you pair intelligent PDUs with a DCIM platform, such as CPI’s Power IQ® for eConnect® PDUs, you gain unparalleled visibility into power consumption at the cabinet level. You can track historical data, set benchmarks, and proactively identify ghost servers that are consuming more energy than they deliver in value. This dynamic duo is your ultimate weapon against wasted energy and cost overruns.
Intelligent PDUs: Power Monitoring at the Granular Level
One of the most effective tools in combating ghost servers is the intelligent PDU, which enables you to monitor and control power consumption at the outlet level. With CPI's eConnect® Monitored Pro and Switched Pro PDUs, you can track voltage, current, power (kW), and energy (kilowatt-hour) consumption for each piece of equipment in your data center, with an accuracy of +/-1%.
This granular level of monitoring allows IT managers to pinpoint which servers are operating inefficiently or sitting idle, making them prime candidates for decommissioning.
Helpful features of eConnect PDUs include:
- Per-outlet metering: Provides real-time power consumption data for each device.
- Phase-balance outlets: Ensures equal loading across all three phases, reducing the risk of imbalances and energy waste.
- Integrated environmental sensors: Monitors temperature and humidity levels within cabinets, notifying managers of potential hotspots.
- Field-replaceable controller: Allows for easy upgrades and servicing without interrupting critical loads.
- Bistable latching relays: Reduces energy consumption and increases reliability in Switched PDU models.
These intelligent PDUs not only provide real-time data, but they also offer remote control capabilities, allowing data center managers to shut off power to unused servers, thereby reducing energy consumption.
DCIM Software: The Ultimate Ghost Server Detector
While intelligent PDUs give you granular control at the cabinet level, integrating them with a powerful DCIM platform like CPI’s Power IQ for eConnect gives you a bird’s-eye view of your entire data center’s energy landscape. DCIM software goes beyond simple monitoring—it helps you visualize power trends, identify anomalies, and plan for the future.
Power IQ enables IT managers to track and compare historical power consumption against baseline performance levels, helping you spot servers that are consuming less power than expected. By flagging these underutilized servers, the DCIM software makes it easier to identify ghost servers and schedule them for decommissioning.
Benefits of Power IQ for eConnect include:
- Automated reporting: Set up regular reports or generate them on demand, giving you clear visibility into energy consumption trends. Power IQ generates a specific report that identifies ghost servers and can be emailed to you on a scheduled basis.
- Alert notifications: Receive immediate notifications when power usage falls outside predefined thresholds, allowing you to take quick action.
- Capacity planning: Use real-time data to optimize your data center layout and improve energy efficiency, ensuring you get the most out of your infrastructure.
Eliminate the High Costs of Ghost Servers
This isn’t just about turning off a few servers— by combining these tools, you can transform your data center into a streamlined, efficient operation that maximizes every watt of power and every dollar spent.
Take the first step toward a more efficient data center by learning more about CPI’s Intelligent eConnect® PDUs and Power IQ® to see how these solutions can help you identify and eliminate ghost servers once and for all.