Chatsworth Products, Inc. (CPI), a leading global manufacturer of products and solutions that power and protect ICT infrastructure, is pleased to announce the launch of the new eConnect® Power Distribution Units (PDUs) with QuadLock Outlets. Designed to meet the evolving needs of high-performance data centers, eConnect QuadLock Outlet PDUs provide outlet versatility, reliable connections, and robust power delivery to support today's most demanding applications, including AI and liquid-cooled technologies.

The new QuadLock Outlet configuration expands CPI’s intelligent eConnect® PDU portfolio—already known for its industry-leading ambient temperature ratings and customizable configurations—by offering the only solution on the market that supports four outlet types (C13, C15, C19, and C21) with integrated locking mechanisms in a single, scalable PDU, without requiring any proprietary power cords.
“With data centers facing rapid technological advancements, including the proliferation of GPU and AI workloads, infrastructure flexibility and power reliability are more critical than ever,” said Ashish Moondra, Senior Director of Electronics and Software, CPI. “eConnect PDUs with QuadLock Outlets empower our customers to quickly adapt to changing equipment requirements without sacrificing performance or uptime.”
Key Features and Benefits of the eConnect PDUs with QuadLock Outlets:
- Unmatched Outlet Flexibility: eConnect PDUs with QuadLock Outlets support four outlet types within a single PDU—enabling compatibility with a wide range of equipment and plug types. This universal design reduces setup delays, simplifies inventory management, and ensures future readiness.
- Reliable Power Delivery: Each outlet includes a secure locking mechanism that prevents accidental disconnection, even in high-vibration or high-traffic environments—ensuring maximum uptime and operational security.
- Support for High-Power Applications: Optimized for GPU-accelerated workloads and energy-intensive systems, including those utilizing advanced liquid cooling, eConnect PDUs with QuadLock Outlets can support configurations up to 57.5 kW per cabinet and up to 100A inputs.
- Color-Coded Outlets: Easily identify outlets and their associated breakers to simplify load balancing, improve workflow efficiency, and reduce troubleshooting time.
- Modular Design & Broad Compatibility: Available across all six eConnect PDU models—Basic, Metered, Monitored, Monitored Pro, Switched, and Switched Pro— eConnect PDUs with QuadLock Outlets integrate seamlessly into existing CPI cabinet systems and can be pre-installed for faster deployment.
A Sustainable, Scalable Solution
As part of CPI’s broader commitment to environmental stewardship and efficiency, eConnect PDUs with QuadLock Outlets contribute to smarter, cleaner data centers by reducing the need for redundant PDUs and minimizing waste through modular, future-ready design.
Availability
eConnect PDUs with QuadLock Outlets will be available beginning July 7, 2025. Configurations are available through CPI’s global network of distribution partners. Click here for more information.