Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Power Strips
Power Strips distribute basic, single-phase power to multiple pieces of equipment from a single power connection and provide optional features for local metering.
Resources
Browse Power Strips (0 Products)

The PowerWedge PDU is a single-phase, horizontal rack-mount, power distribution unit with 19"W EIA mounting brackets. It can be used in a CPI Cabinet or 4-Post Rack.

1 option
Starting at $2,350.13 USD MSRP

Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

44 options
Starting at $245.04 USD MSRP

Basic Horizontal Power Strips with master lighted switch and international style outlets

25 options
Starting at $111.71 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $184.48 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $199.72 USD MSRP

Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.

6 options
Starting at $204.34 USD MSRP

Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.

51 options
Starting at $264.57 USD MSRP

Power strip mounts inside top, bottom or side of Cube-iT™ Cabinets.

8 options
Starting at $139.60 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $150.33 USD MSRP

Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.

6 options
Starting at $223.23 USD MSRP