Cart
Loading...
Loading...
Cart
Loading...
Loading...

13855-703

Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19"W; 44U; Tapped #12-24 Painted Rails; Black

MSRP $2,073.73
Width24" (610 mm)
Rail StyleTapped #12-24 Zinc Rails
ColorBlack
Height84" (2133.6 mm)
Depth15" (381 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width25" (64 cm)
Ship Length/Depth218" (5537 mm)
Ship Height16" (41 cm)
Shipping Weight180 LB (81.65 kg)
Product Description

CPI’s Seismic Frame® Two-Post Rack is designed specifically to support network equipment in areas with seismic activity. When earthquakes occur, equipment racks move back-and-forth with the building causing violent vibration through racks and equipment. An earthquake can easily damage or destroy non-seismic racks and equipment that are not carefully braced.

The welded, steel Seismic Frame Two-Post Rack resists the swaying motion caused by earthquakes to reduce the amount of vibration transferred through the rack to equipment and is less likely to be damaged during a seismic event, which means faster network recovery.

Key Features and Benefits
  • Welded, steel network equipment rack engineered specifically to protect equipment in areas with seismic activity
  • Independently seismic-tested and certified; meets industry-recognized Telcordia® Technologies, Inc.​ GR-63-CORE Network Equipment Building Systems (NEBS) Zone 4 requirements
  • 1,000 lb (453.6 kg) load rating for seismic areas
  • Supports 19” EIA-310-D compliant rack-mount equipment like patch panels and network switches; 23” wide version also available
  • 19” wide rack fits within a 24” (610 mm) raised access floor tile
  • Available with #12-24 threaded or square-punched adjustable-depth equipment mounting rails