
Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X





Cart
Loading...
Loading... 37-144X-FXL

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X

Oberon Retrofit Trims 144X





Spring-Attached Retrofit Trim for Oberon Model 1440, 1442, 1443, & 1444 Series Products, Low-Profile White Plastic Cover
MSRP $180.00
| Trim Style | Plastic Cover |
| Access Point Vendor | Various |
| Access Point Model | Various |
| Height | 0.56" (14 mm) |
| Width | 16.9" (430 mm) |
| Depth | 16.9" (430 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | PVC-ABS |
| BABA Compliant | Yes |
| Color | White |
Product Description
Retrofit Trims for Oberon In-Plane Mounts 1440, 1442, 1443, 1444. Use these trims to upgrade existing mounts with new APs. Trims include an AP-specific cutout and mounting bracket and torsion spring attachment. Select the trim to match the AP.
Key Features and Benefits
- Easy upgrade to new APs
- Select trim to match AP
- -FXL trim is a flush cover option, AP mounts within the enclosure, above the ceiling
Technical Specifications
- AP-specific trims are steel, powder coated white
- -FXL trim is white opaque UL 94-5VA ABS plastic
- Attaches with tortion spings to Oberon In-Plane Mounts 1440, 1442, 1443 or 1444
- Size: 16.9" x 16.9" x .56" cover (430 mm x 430 mm x 14 mm)
Product Includes:
(1) Trim with AP attachment bracket and torsion spring
OR
(1) Plastic Cover (-FXL only) and AP mounting bracket
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-230E
- Arista C-250
- Arista C-260
- Arista C-330
- Arista C-360
- Arista C-460
- Arista C-460E
- Aruba AP-504
- Aruba AP-505
- Aruba AP-514
- Aruba AP-515
- Aruba AP-534
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-734
- Aruba AP-735
- Aruba AP-755
- Cisco 3802i
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9115AXE
- Cisco C9120AXI
- Cisco C9120AXE
- Cisco C9120AXP
- Cisco C9130AXI
- Cisco C9130AXE
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP305CX
- Extreme AP310i
- Extreme AP310e
- Extreme AP410i
- Extreme AP410e
- Extreme AP410C
- Extreme AP505i
- Extreme AP510i
- Extreme AP510e
- Extreme AP510C
- Extreme AP510CX
- Extreme AP650
- Extreme AP650X
- Extreme AP3000
- Extreme AP3000X
- Extreme AP4000
- Extreme AP5010
- Extreme AP5020
- Fortinet FAP-231G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-432F
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP32
- Juniper AP32E
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP43E
- Juniper AP45
- Juniper AP45E
- Juniper AP47
- Juniper AP47D
- Juniper AP47E
- Juniper AP64
- Meraki MR28
- Meraki MR36
- Meraki MR42
- Meraki MR44
- Meraki MR46
- Meraki MR46E
- Meraki MR57
- Ruckus R350
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7