39-1064-COAP-MNT
Oberon® Wireless Enclosure Accessories
Model 1064 Retrofit bracket to accept Cisco 2800 / 3800 series and 9100 series Catalyst APs
$110.00
Short Description:
Model 1064 Retrofit bracket to accept Cisco 2800 / 3800 series and 9100 series Catalyst APs
Height:
9.7"
Width:
9.7"
Depth:
2.3"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

The 39-1064-COAP-MNT is a retrofit bracket that permits Oberon Model 1064-00 ceiling mount owners to migrate to Cisco 2800/3800 Series and 9100 series Catalyst APs. The bracket mounts into the 1064, and accommodates the new AP. The AP is locked in place using the existing key mechanism. NOTE: The decorative ethernet port cover can only be used with the Cisco 3800 series APs. The cover must be removed when used with the Cisco 2800 series APs.
 

Features & Benefits

  • Allows migration to Cisco 2800/3800 series and 9100 series Catalyst APs in existing 1064 enclosures
  • Keyhole slots and other mounting features for Cisco APs

Technical Specifications

  • White powder-coated trim with galvanized steel mounting bracket
  • Size: 9.7 x 9.7 x 2.3 in.
  • Shipping Weight: 4 lbs.

  View Product Documentation