Network Storage with Room to Grow! Get a Complete, Integrated Solution with a Two-Post Standard Rack Bundle

July 11, 2023

Chatsworth Products' (CPI) most essential ICT infrastructure products are stocked, shipping fast and ready to help you achieve your next project goals.

A reliable and adaptable information and communication technology (ICT) infrastructure is paramount for business success in today's fast-paced digital landscape. At Chatsworth Products (CPI), we understand how important efficient network solutions are. We offer a range of essential ICT products to help you achieve your project goals seamlessly.

With our renowned Two-Post Standard Rack at the core, combined with a diverse selection of supporting infrastructure gear, you’ll get a bundled solution that guarantees exceptional performance, rapid implementation, and future scalability.

Two-Post Standard Rack: Maximizing Efficiency, Minimizing Footprint

When it comes to storage solutions for patch panels and network switches, CPI's Two-Post Standard Rack reigns supreme. This rack boasts high-quality craftsmanship, ensuring durability and reliability. What sets it apart is its space-saving design, which occupies significantly less floor space than traditional cabinets or four-post racks. By utilizing CPI’s Two-Post Standard Rack, you can maximize your workspace and effectively manage your networking components.

Supporting Infrastructure Gear: The Key to Seamless Integration

To complement the Two-Post Standard Rack and create a holistic network infrastructure, CPI offers an assortment of supporting infrastructure gear. These essential components work in tandem to provide a complete solution, streamlining the setup process and ensuring reliable network performance. Some of the gear includes:

Cable Management: CPI provides various cable management products including the Motive Vertical Cable Manager. It features an extrusion-based central track system and includes four tool-less cable management accessories. The unique design of the accessories provides numerous cable segregation configurations that allow for direct support of cables with optimal airflow through the cable manager, preparing networks for higher wattage in Power over Ethernet (PoE).The Adjustable Cable Runway is designed to provide a flexible point-to-point solution anywhere cables enter or exit the cable pathway.

Power Management: CPI's Basic Vertical Mount Power Strip provides metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

Bonding and Grounding: BICSI & ANSI/TIA Secondary Bonding Busbars provides a central bond attachment point for ICT systems located in the data room. Hole patterns on Busbars accommodate two-hole lugs per the recommendation of ANSI/BICSI N3-20 and ANSI/TIA-607 standards. Insulators electrically isolate Busbars from the wall or other mounting surfaces, thereby controlling the current path.

Scalability for Future Growth

CPI's ICT infrastructure products, including The Two-Post Standard Rack, in combination with the supporting infrastructure gear, are not only designed to meet your immediate needs, but also to help you confidently scale as your business evolves. 
 
Take the next step toward achieving your project goals by leveraging CPI's Motive Vertical Cable Manager, Adjustable Cable Runway, Basic Vertical Mount Power Strip, and BICSI & ANSI/TIA Secondary Bonding Busbars with the Standard Two-Post Rack and witness the transformative power of a well-designed and future-ready network. Start building your bundle here
Posted by Angelique Pollock, Digital Content Specialist at 7/11/2023 12:08:46 PM
Search CPI in the News