Add To Cart
Vertical Rack Bonding Busbar Kits
Qty:
Cart Subtotal: Contact us for pricing.
Vertical Rack Bonding Busbar Kits
Helpful Downloads & Links
Vertical Rack Bonding Busbar (RBB) Kits isolate the Busbar from the rack to help control current paths from passing through one piece of equipment to another.
- Other configurations are available on request
- UL Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
- The 36”L (910 mm) bar has one set of #5/16 self-clinching studs on 1” (25.4 mm) centers at one end for attachment of a equipment bonding conductor. The 72”L (1830 mm) bar has two sets of #5/16 self-clinching studs on 1” (25.4 mm) centers at both ends for attachment of a equipment bonding conductor.
Kit consists of:
- (1) Vertical Rack Bonding Busbar
- (1) #2 AWG two-hole ground compression lug with 3/8” (9.53 mm) holes on 1” (25.4 mm) centers
- (3) white Delrin® insulator blocks
- (3) self-tapping screws
- (3) #12-24 mounting screws
- (2) stainless steel lock washers, 5/16” (127 mm)
- (2) nuts
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
No Products Matching Your Filters
[Error loading the control 'SeriesPage', check event log for more details]
[Error loading the control 'SeriesPage', check event log for more details]