• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Power Strip for CUBE-iT Cabinets
Overview

Power strip mounts inside top, bottom or side of Cube-iT™ Cabinets.

  • Six or eight 3-prong, 15A or 20A, 110-125 Vac outlets
  • Circuit breaker provides basic over-current protection
  • Optional surge protection provides basic voltage spike protection (1100 Joules, LED indicator)
  • IEC C20 power inlet with cord retention bracket
  • Includes detachable power cord with NEMA plug
  • Select straight or locking plug
  • Includes mounting bracket and installation hardware
  • UL® Listed 
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Product Number Volts Plug Phase Outlets Breakers AMP Price (USD MSRP)
No Products Matching Your Filters