Cart
Loading...
Loading...

MCS Master Cabling Section

Engineered for efficiency, the MCS Master Cabling Section series eliminates the need for horizontal cable managers with patented 1U-spaced cable guide fingers that align perfectly with rack spacing. 

Whether you need a compact footprint or extra capacity, CPI offers single- and double-sided options—with or without extended fingers—to meet your specific cabling needs.

MCS Master Cabling Section – Single-Sided

This space-saving vertical manager is perfect for installations where every inch counts. With patented 1U-spaced cable guide fingers and a sleek, single-sided profile, it eliminates the need for horizontal cable managers while keeping your patch cords neatly aligned. Ideal for standard-density applications where accessibility is only needed on one side.

MCS Master Cabling Section – Double-Sided

Built for high-density rack environments, the double-sided version of the MCS provides full front-and-back access to cabling. Pass-through ports and vertical strap slots make it easy to secure and organize cables on both sides, while the 1U-aligned fingers maintain clean patching across the rack. It’s the go-to choice for managing large cable volumes with ease.

MCS-EFX with Extended Fingers – Single-Sided

Need a tougher vertical manager with a slim footprint? The MCS-EFX Single-Sided features extended fingers and reinforced construction, making it CPI’s most robust single-sided solution. It’s ideal for enterprise and high-profile deployments that require superior cable support and lasting durability without taking up extra space.

MCS-EFX with Extended Fingers – Double-Sided

The MCS-EFX Double-Sided combines extended fingers, full dual-side access, and CPI’s strongest vertical frame for unmatched capacity and structural integrity. It’s engineered for data centers and enterprise networks that can’t afford compromise.

Protect Uptime with Smarter Cable Management

We're here to do more than just provide solutions—we're your partner in creating the right fit for your unique needs. Let us guide you through the process and answer your questions. Connect with us today!