39-1024-00-WORKBOX
Enclosure Accessories
UL Listed, NEMA-4 Plastic workbox for inside the Model 3030 bollard
$225.00
Depth:
4.8"
Finish/ Color:
Light Gray
Height:
15.7"
Width:
11.7"
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

Create a code compliant Wi-Fi bollard installation with this UL Listed electrical and datacomm NEMA4 workbox for the interior of Oberon’s Model 3030 Wi-Fi Bollards. The polycarbonate workbox attaches to the interior fiberglass equipment stand.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Features & Benefits

  • UL Listed interior workbox for Oberon’ s model 3030 Wi-Fi Bollard
  • Large enough for power supplies, media converters, outlet boxes, and other network infrastructure power and gear
  • Create a code compliant installation

Technical Specifications

  • Design: Polycarbonate NEMA-4 enclosure with hinged, lockable door
  • Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70°C. Paintable
  • Hinged, gasketed door with hasps for padlock
  • Internal plastic universal mounting panel
  • Construction: UL listed to UL508A (File #E194432). Back-box and cover are light gray UL94-5VA PBT/PC blended plastic
  • AP max. operating temperature should be de-rated by 9° C inside the enclosure, when solar loading is not present (See Oberon application note on calculating temperature rise)
  • Exterior size: 15.7 x 11.7 x 4.8 in. (400 x 297 x 122 mm). Interior dimensions: 14.8 x 10.8 x 4.5 in. (376 x 274 x 114 mm)

Includes:

  • (1) Oberon Model 1024-00 NEMA-4 enclosure
  • (4) Stainless steel wall mounting brackets
  • (2) 1/2 in. O.D. Nylon spacer
  • (2) #6 x 7/8 in. screw
  • (4) #8 x 3/8 in. screw
  • (4) M5 x 10mm screw
  • (1) Interior mounting panel for most vendors’ APs
  • (2) Equipment stand mounting brackets
  • (2) 5/16 in.-18 Thread, 1-7/16 in. ID U-Bolt
  • Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-515, AP-535, AP-635
Cisco
4800 Series, 9115AXE, 9115AXE, 9117AX
  View Product Documentation