Skip to Content
Wireless Enclosures
Data Center & Enterprise
Industrial
Power Management
English
About
Partners
Sign In
Register
Log In
English
Register
Log In
Menu
Products
Products
Cabinets & Containment
Cabinets & Containment
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Popular Products
Oberon™ Wi-Tile™ Ceiling Enclosures
Oberon™ Skybar™ Environmental Enclosures
Oberon™ NetPoint™ Bollards
Find a Sales Specialist
No matter your application needs, Oberon has the solution you need.
Call us today.
Get assistance selecting the right Wireless Enclosure products to meet your needs.
Contact a CPI Sales Rep
Inspiration
Inspiration
Optimize Your Space
Optimize Your Space
Education
Government
Healthcare
Industrial
Outdoor Wireless
Retail & Hospitality
Smart Cities
Prioritize Your Needs
Prioritize Your Needs
Architects
Contractors
Integrators
Wireless Managers
Deepen Your Knowledge
Deepen Your Knowledge
Oberon™ Solutions Guide
Deploying Next Gen Wireless [Whitepaper]
Showcase solution for small businesses
Increased efficiency, reduced downtime
Oberon™ Solutions Finder
With Oberon™ Wireless Solutions, You Can Have It All Performance, Convenience, Security, Aesthetics
Find a Solution.
Need onsite support or assistance assembling a complete solution?
Request support.
Resources
Resources
Downloads
Downloads
HCAI OPM
MasterFormat Specs
BIM Drawings
iBwave
Digital Tools
Digital Tools
Oberon™ Solutions Finder
Oberon™ Solutions Guide
Training Center
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
Insights
Insights
Videos
Brochures
Events
Whitepapers
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Installation Video - Oberon™ H-Plane™ Right-Angle Surface Mounts 900-HC
Installation Video - Oberon™ Wi-Tile™ Ceiling Enclosures 1077-WA
Additional Resources
Oberon™ Solutions Guide [PDF]
CPI Online Product Catalog
Product Catalog v30 [PDF]
Order a catalog
Need additional resources to support your bid or project?
Contact Tech Support
How to Buy
How to Buy
Find a Sales Specialist
Find a Distributor
Looking for Data Center Products?
Shop now
About
Partners
Products
Inspiration
Resources
How to Buy
Find a Sales Specialist
Find a Distributor
Looking for Data Center Products?
Shop now
Products
view all results
Resources
view all results
0
Cart
Your Cart (0)
Your cart is empty.
Cart Subtotal:
MSRP (USD)
$0
View Cart
Checkout
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Popular Products
Oberon™ Wi-Tile™ Ceiling Enclosures
Oberon™ Skybar™ Environmental Enclosures
Oberon™ NetPoint™ Bollards
Find a Sales Specialist
No matter your application needs, Oberon has the solution you need.
Call us today.
Looking for Data Center Products?
Shop now
Need a new Product Catalog
Contact Us
Get assistance selecting the right Wireless Enclosure products to meet your needs.
Contact a CPI Sales Rep
Deepen Your Knowledge
Oberon™ Solutions Guide
Deploying Next Gen Wireless [Whitepaper]
Optimize Your Space
Education
Government
Healthcare
Industrial
Outdoor Wireless
Retail & Hospitality
Smart Cities
Prioritize Your Needs
Architects
Contractors
Integrators
Wireless Managers
Showcase solution for small businesses
Increased efficiency, reduced downtime
Oberon™ Solutions Finder
With Oberon™ Wireless Solutions, You Can Have It All Performance, Convenience, Security, Aesthetics
Find a Solution.
Need onsite support or assistance assembling a complete solution?
Request support.
Downloads
HCAI OPM
MasterFormat Specs
BIM Drawings
iBwave
Digital Tools
Oberon™ Solutions Finder
Oberon™ Solutions Guide
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
Insights
Videos
Brochures
Events
Whitepapers
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Installation Video - Oberon™ H-Plane™ Right-Angle Surface Mounts 900-HC
Installation Video - Oberon™ Wi-Tile™ Ceiling Enclosures 1077-WA
Additional Resources
Oberon™ Solutions Guide [PDF]
CPI Online Product Catalog
Product Catalog v30 [PDF]
Order a catalog
Need additional resources to support your bid or project?
Contact Tech Support
Chat or Call
Get the answers you need—fast.
U.S. and Canada:
1-800-834-4969
International:
1-818-739-3400
Contact Us
Chat with us!
Home
Wireless Enclosures
Hi-Bar
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1013
1013-00
1013-00
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1013
Dual-Axis Articulating Wi-Fi Access Point & Antenna Wall Mount
View Full Product Description
View Documentation
$175.00
Application:
Wall
Includes Cover:
No
Access Point Vendor:
Various
Access Point Model:
Various
Exterior Height:
10" (254 mm)
Exterior Width:
11.7" (297 mm)
Exterior Depth:
8.2" (208 mm)
Interior Height:
10.0" (254 mm)
Interior Width:
11.7" (297 mm)
Finish/ Color:
White
Add To Cart
Added To Your Order
1013-00
1013
Qty:
$175.00
Remove
Cart Subtotal:
View Cart
Checkout
Contact a sales rep
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Oberon Solutions Finder
MasterFormat Specifications
Related Products
33-1013-COVER
Description
1013 Overview
2-axis Articulating wall Hi-Bar mount for most manufacturers’ APs and directive (or patch) antennas on pillars and walls. AP and directional antenna attach to this mount, and the antenna can be pointed in any direction to achieve desired wireless coverage. Wall mount bracket can be placed directly over data outlet. Designed for Cisco and Aruba Networks APS and directive antenna, and many other vendors’ APs. Ideal for classrooms, auditoriums, and stadiums where directional coverage is required.
Features & Benefits
Swivels on two axes to provide down-tilt and azimuth coverage desired
Designed for mounting most vendors enterprise wireless access points with external antennas on the wall or ceiling
Designed for high-density WiFi installations
Can be mounted over telecommunications outlet
Technical Specifications
Design: 2-Axis articulating mount for securing APs and directional antennas on walls. Designed to allow directional antenna to articulate in both azimuth and elevation. Works with most vendors’ APs and antennas
Performance: +/- 45° antenna pointing, up and down, right and left
Includes T-bar bracket for attaching most vendors’ APs
Includes universal antenna mounting plate
Construction: 14 ga. white powder-coated steel
Size: 9 x 11 x 6.25 in. (229 x 280 x 159 mm)
Made in the USA
Includes:
(1) Antenna/AP Mounting Plate
(1) Articulating Bracket
(1) T-Bar Bracket
(1) Mounting Screw Template
Assembly Hardware
Installation instructions
For use with the following Wi-Fi/Small Cell Access Points:
Aruba
AP-134, AP-214, AP-224, AP-314, AP-324, AP-334, AP-344, AP-504, AP-514, AP-518, AP-534, AP-ANT-17/AP-ANT-18/AP-ANT-25A/AP-ANT-35A/ANT-2x2-5314 antenna, AP-ANT-28/AP-ANT-38 antenna
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1830e/1850e Series, 2800e/3800e Series, 9115AXE, 9120AXE, 9130AXE, AIR-ANT2524V4C-R/AIR-ANT2524V4C-RS antenna, AIR-ANT2566D4M-R/AIR-ANT2566D4M-RS antenna, AIR-ANT2566P4W-R/AIR-ANT2566P4W-RS antenna, AIR-ANT5114P-N antenna, C-ANT9101 antenna
Extreme Networks
AP410e, AP510e, AP650
Meraki
MR53E, MA-ANT-3-D5/6 antenna, MA-ANT-3-E5/6 antenna
NETGEAR
WAX220
View Product Documentation