Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Wireless Enclosures
Wireless enclosures secure access points close to network users. Access points create Wireless LANs that connect wireless network users with radio signals, eliminating the need to connect users with cables. Wireless enclosures protect access points and secure network connections. CPI offers several styles of wall-mount and drop ceiling Wireless Enclosures including several NEMA-rated models that can be used in warehouses, industrial environments and outdoors.
Resources
Browse Wireless Enclosures (0 Products)

Wall-mounted access points provide better wireless coverage in some environments. This enclosure is for interior use and provides a secure and permanent wall-mounted location for various wireless access points and bridges.

1 option
Starting at $206.02 USD MSRP

Ceiling Enclosures create a permanent location for various Wireless Access Points or Bridges within drop ceilings. Equipment is supported on the access door. 

6 options
Starting at $378.32 USD MSRP

Ceiling Enclosures create a permanent location for various Wireless Access Points or Bridges within drop ceilings. Equipment is supported on the access door. 

4 options
Starting at $396.30 USD MSRP

Interchangeable door-mounted faceplates with mounting brackets for equipment.

5 options
Starting at $77.76 USD MSRP

Ceiling Enclosures create a permanent location for various Wireless Access Points or Bridges within drop ceilings. 15.5" x 5" x 16.5" Enclosure with faceplate pre-punched for use with Cisco® 1250 wireless access point.

1 option
Starting at $411.98 USD MSRP

Ceiling-Mounted Wireless Enclosure Optimized for Cisco® Aironet® 350; 10" x 4" x 12.75" (254 mm x 102 mm x 324 mm)

1 option
Starting at $271.92 USD MSRP

The AAT-ACE-DOME replaces a single drop ceiling tile to hide wireless access points in open office spaces. The dome is mounted on a fully hinged locking door, providing easy access to equipment and cables for authorized technicians only.

1 option
Starting at $521.71 USD MSRP

Ceiling-Mounted Wireless Access Point Enclosures Without Faceplates

3 options
Starting at $309.13 USD MSRP