New Generation of GlobalFrame Cabinet Meets UL 2416, Supports up to 3,000 Pounds
November 14, 2013
Chatsworth Products’ (CPI) GF-Series GlobalFrame® Gen 2 Cabinet System, the leading choice server and network equipment storage solution for technology companies, now complies with the UL 2416 requirement and features unmatched strength, supporting up to 3,000 pounds.
The second generation of GlobalFrame is available in a wide variety of sizes, features smarter airflow management and these following benefits:
- A wider Vertical Exhaust Duct on 800 mm models to improve airflow and allow for higher kW capacity
- Increased perforation on doors from 63 percent to 78 percent to maximize airflow
- Increased front-to-rear rail depths to support deeper equipment
GlobalFrame cabinets can be customized to include CPI’s eConnect™ Power Distribution Units (PDUs), which feature the industry’s highest ambient temperature rating of 149°F (65°C) and a low-profile chassis that optimizes airflow.
Use CPI’s Product Configurator to save time by ordering the GlobalFrame cabinet with PDUs pre-installed. For a complete list of new features and enhancements, visit CPI’s GlobalFrame Gen 2 product page.
Raissa Carey, eContent Specialist