Wall-Mount Enclosure

RMR® Wall-Mount Enclosures provide NEMA Type 4 or 12 protection for smaller electronic components and controls that require sturdy wall mounting.
Resources
Browse Wall-Mount Enclosures (0 Products)
RMR® Swing Wall-Mount Enclosure provides equipment with NEMA Type 12 and IP 55 rated protection against ingress of solid foreign objects and dripping noncorrosive liquids. 
Contact us for pricing.
The RMR® Fixed Wall-Mount Enclosure protects equipment with cutting-edge sealing technology and certified ingress protection ratings. Multiple equipment mounting options support IT equipment, automation electronics, electrical controls and instrumentation in nonhazardous indoor locations. Use it to store and protect smaller amounts of equipment; or for wall or overhead placement where equipment needs to be above work cells.
Contact us for pricing.
NEMA Type 4 and 12 enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquids. 
Contact us for pricing.

NEMA Type 12 enclosures are for indoor use and protect against dirt, rain, light splash and with noncorrosive liquids.

Contact us for pricing.

NEMA Type 4 enclosure is for outdoor use and protects against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquid. 

Contact us for pricing.