Environmental Monitoring
CPI's Environmental Monitoring and Security Systems provide a variety of products to meet the need for security and monitoring within the data center.
Helpful Downloads and Links
Browse Environmental Monitoring (0 Products)
The (RIM-1000) System from Chatsworth Products (CPI) provides remote monitoring of sensors and devices in your data centers and equipment rooms.
22 options
Starting at $3,507.90 USD MSRP
The Remote Infrastructure Management (RIM-750) System from Chatsworth Products (CPI) provides remote monitoring of environmental sensors for a single server cabinet or a small computer or telecommunications equipment room.
1 option
Starting at $871.49 USD MSRP
RIM-750 and Leak Detection Kit Bundle, includes 1 RIM-750 with a Leak Detection Lead Cable and 200’ (60 m) of Leak Detection Sensor Rope
1 option
Starting at $3,075.83 USD MSRP
The Protocol Converter is ideal for environments where data from monitored equipment is incompatible with the protocols used by the BMS or NMS, especially in applications that feature legacy monitoring systems.
2 options
Starting at $1,457.36 USD MSRP