Bonding & Grounding
Busbar Insulator Assemblies 3/8-16, 1 Pair
Rack Busbar Insulator Blocks provide rigid support to physically separate Rack Busbars from all sources of electrical energy.
Rack Base Insulator Kits electrically isolate the racks from the floor for an effective grounding and bonding system.
Electrically isolates Cable Runway sections, isolating grounding sections of runway or where strong EMI/RFI fields could generate eddy-currents, which could disturb down-line equipment.
Mechanical Compression Tools are used to attach compression lugs and butt splices (not recommended for use with C-Tap connections).
Recommended for all copper-to-copper connections, copper threads and all mechanical/pressure type grounding connections.
Recommended for all aluminum-to-aluminum and aluminum-to-copper connectors, bare conductors, Busbars, insulated conductors and conduit threads.