Rack Base Insulator Kit
Helpful Downloads & Links
Product Information
Design Tools
Overview

Rack Base Insulator Kits electrically isolate the racks from the floor for an effective grounding and bonding system. Made of .062"-thick phenolic insulating material and accepts up to 1/2" diameter screws. Used primarily on concrete floors, not needed for raised-floor applications. Kit includes 2 isolation plates and 4 isolation grommets.

Key Features and Benefits
  • Available for 19" or 23" Rack
  • Made of .062" thick phenolic insolating material
  • Kit includes: (2) isolation plates and (4) insulation grommets
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Width Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters