RMR Free-Standing Enclosure, Type 12, Dual Access with Solid Double Door
Helpful Downloads & Links
Product Information
Design Tools
Overview

NEMA Type 12 enclosure is for indoor use and protects against dirt and dripping and light splash of noncorrosive liquid.

  • Designed for NEMA Type 12 applications. Also meets NEMA Type 1, 2, 5; and 3R with drain hole and  drip shield (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Dual access provides additional mounting plate placement and access to either front or rear of the  enclosure
  • Overlapping solid double door with 3-point latch mechanism provides easy access for control plate  installation
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 72"H - 90"H (1829 mm - 2286 mm)
  • Min and max widths: 48"W - 72"W (1219 mm - 1829 mm) 
  • Min and max depths: 24"D - 36"D (610 mm - 914 mm)
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm) 
  • Order mounting plate(s) separately; use CPI Product Designer for quick and easy selection.
  • UL Listed Type 12 enclosures available in welded, mild-steel enclosure with powder-coat paint finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series  A07, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now