RMR Free-Standing Enclosure, Type 4, with Solid Double Door
Helpful Downloads & Links
Product Information
Design Tools
Overview

NEMA Type 4 enclosure is for outdoor use and protects against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquid. 

  • Designed to meet NEMA Type 4 applications. Also meets NEMA Type 1, 2, 3, 5, 12 and 3R with drain  hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Solid double doors and center beam. Removable center beam provides convenient installation of  mounting plate
  • 3 lock styles: keyed CH751, double bit and square
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are added  on top and bottom of enclosures that are 31”W (787 mm) or wider
  • Min and max height: 60"H - 90"H (1524 mm - 2286 mm)
  • Min and max widths: 48"W - 72"W (1219 mm - 1829 mm)
  • Min and max depths: 18"D - 36"D (457 mm - 914 mm)
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm)
  • Order mounting plate(s) separately; use CPI Product Designer for quick and easy selection
  • UL Listed Type 4 enclosures available in welded, mild-steel enclosure with powder-coated paint finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series A08, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now

[Error loading the control 'SeriesPage', check event log for more details]
[Error loading the control 'SeriesPage', check event log for more details]