Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
RMR Modular Enclosure
Overview

RMR® Modular Enclosure is an advanced industrial enclosure engineered to protect equipment with cutting-edge sealing technology, certified ingress protection ratings, and multiple equipment mounting options to support IT equipment, automation electronics and electrical controls and instrumentation in nonhazardous indoor locations.

Key Features and Benefits

  • Sealed with formed-in-place foam gasket technology to meet NEMA Type 12 and IP 55 protection ratings
  • High-strength, roll-formed steel frame with drop-in hardware for quick, secure and bonded accessory installation
  • Removable, bolt-on top, side, bottom and rear panels
  • Top panel can be configured with a removable gland plate that can be field modified
  • Bottom panel includes three solid gland plates that can be field modified
  • Optional 19"EIA Mounting Rail Kit features square-punched holes and numbered rack-mount unit (U) spaces (24U, 42U, 45U and 47U)

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now