Add To Cart
J-Clips for Leak Detection Sensors
Qty:
Cart Subtotal: Contact us for pricing.
J-Clips for Leak Detection Sensors
Helpful Downloads & Links
Use J-Clips to install Leak Detection Sensor Rope. J-Clips are constructed of durable nylon with an adhesive backing for easy and secure installation.
Key Features and Benefits
- Operating Environment (Adhesive): -4°F to 122°F (-20°C to 50°C)
- Size: 1.1”H x 1”W x 0.5”D (28 mm x 25 mm x 12 mm)
- Weight: 0.3 lb (0.1 kg)
- Material: UL94 V-1, RMS-05 Nylon
- Color: White
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
No Products Matching Your Filters
[Error loading the control 'SeriesPage', check event log for more details]
[Error loading the control 'SeriesPage', check event log for more details]