Switched Pro eConnect® PDU
Helpful Downloads & Links
Product Information
Design Tools
Overview

Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
 

  Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 32 connected PDUs and all attached sensors and locks. Second IP address for the entire array provides failover capability
  Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
  Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; Allows use of shorter equipment power cords for better cable and airflow management
  No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords
  Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
  Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution 
  Gigabit Ethernet – Ensures compatibility with enterprise routers and switches
  Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
  Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment installation
Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Volts
  • Phase
  • AMP
  • kW Capacity
  • Cabinet Compatibility
  • Finish/ Color
Explore Sizes & Options (123 Product Options)
Product Number Plug Outlets Volts Phase AMP kW Capacity Cabinet Compatibility Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters