The Finer Points of the 48” M-Series MegaFrame® Cabinet
March 21, 2008
CPI offers a 48” (1220 mm) M-series MegaFrame® Cabinet that is designed for space-conscious customers who demand value, while offering the same excellent quality that sets CPI apart from the competition. The cabinet is available in a variety of widths and depths. Multiple cabinets can be mounted side-by-side using optional baying hardware. The cabinet is available in white, black or gray powder-coated finish. This cabinet is also available in a frame only configuration. |
|
Two key things to remember that many customers overlook:
- When ordering a frame only configuration, the cable managers and equipment mounting rails have a powder-coated finish based on your color selection. The frame only is always silver-coated anodized aluminum.
- For equipment and security protection, the 48” (1220 mm) Megaframe Cabinet features a solid top panel. For vented top options, please contact Technical Services at 800-834-4969.
Trish Villarreal, Customer Service Manager