32770-E01
Aisle Containment Door Assembly
Aisle Containment Double Door Assembly; 88.5"H x 106.9"W x 5.5"L (2248 mm x 2715 mm x 140 mm); Glacier White
$6,400.47
Type:
Painted Door Frames
Finish/ Color:
Glacier White
Door Style:
Double Door
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Aisle Containment Door Assembly Overview

Aisle Containment Doors are used on the ends of two adjacent
rows of cabinets. The doors are part of a complete Aisle
Containment Solution that captures cold air or vents hot air from
an enclosed aisle.

  • Encloses the end of an aisle between adjacent cabinet rows
  • Compatible with F-Series TeraFrame® Cabinets and GF-Series GlobalFrame® Cabinets or CPI’s Frame Supported Exhaust Duct
  • Fits snug against cabinets/frame
  • Sliding action minimizes clearance requirements
  • Door frames feature an integrated interior handle, full height vertical edge seals, height adjustable brush floor seals and a magnetic door seal
  • Automatic close system ensures maximum performance by minimizing airflow disruptions and includes a speed control damper for safe operation
  • Detents open feature for easy access during extended service periods
  • No threshold under the door when opened
  • Low profile design conceals floor installation hardware
  • Door frames are anodized aluminum with a large, full-height, transparent polycarbonate window
  • Door track is aluminum extrusion; end panels, cover and brackets are steel
  • One size, assembly is 88.5” (2248 mm) high by 106.9” (2715 mm) wide by 5.5” (140 mm) deep with an 82” (2083 mm) high by 42” (1067 mm) wide door opening
  • Spans 48” (1200 mm) to 72” (1800 mm) wide aisles (two to three tiles)
  • Not compatible with cabinets/frames less than 42” (1050 mm deep on seven tile, 168” (4200 mm) pitch
  • End panels are painted glacier white or black; option for paint matched door frames available
View Product Documentation

Video

Aisle Containment Door Assembly