Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

N-Series TeraFrame Gen 3
Overview

To meet these unique requirements, the N-Series TeraFrame Gen 3 Cabinet System has a unique frame design with dual front-to-rear supports, which creates a central space for rack-mount equipment with extra spaces along both sides of equipment for managing cables. Combine the N-Series TeraFrame® Gen 3 Cabinet System with accessories and use together with F-Series TeraFrame® Gen 3 Cabinet System, GF-Series GlobalFrame® Gen 2 Cabinet System and CPI Aisle Containment to create a solution that fits your requirements.

Key Features and Benefits

  • Engineered solution designed for high-density network and storage switches and cabling
  • Frame design provides maximum flexibility for mounting equipment, thermal, cable and power management accessories
  • Provides complete separation of hot and cold air within the cabinet to expand your data center aisle containment strategy to your network infrastructure
  • A universal solution for side airflow switches eliminates the need to order switch-specific thermal management accessories reducing planning complexity
  • Order pre-configured for front-to-rear, front-to-top, side-to-rear or side-to-top airflow
  • Includes large cable entry ports on the top panel, T-shaped cable guides on the front mounting rails and a front-to-rear cable manager to organize cables; vertical cable managers are available as accessories
Explore Product Options
Refine By
Refine By
  • Width
  • Top
  • Side Panels
  • Rear Latches
  • Rear Door
  • Rail Style
  • Height
  • Front Latches
  • Front Door
  • Finish/ Color
  • Depth
  • Cable Entry
  • Air Manager
Explore Sizes & Options (75,263 Product Options)
Product Number Width Top Side Panels Rear Latches Rear Door Rail Style Height Front Latches Front Door Finish/ Color Depth Cable Entry Air Manager Price (USD MSRP)
No Products Matching Your Filters