Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

AAT-ACE-DOME
Dome Wireless Enclosure
Domed Wireless Enclosure; 23.75"W (603 mm) x 3"D (80 mm) x 23.75"L (603 mm); White
$537.37
Contact a sales rep
Description

Dome Wireless Enclosure Overview

The AAT-ACE-DOME replaces a single drop ceiling tile to hide wireless access points in open office spaces. The dome is mounted on a fully hinged locking door, providing easy access to equipment and cables for authorized technicians only.

Key Features and Benefits

  • (1) 3/4"H x 3"W (19.1 mm x 80 mm) edge-protected cable access port with approved foam sealing kit
  • Includes two sets of standoffs to adjust height of back plate within dome
  • Enclosure: 23-3/4"W x 3"D x 23-3/4"L (603.3 mm x 80 mm x 603.3 mm)
  • Dome: 6-1/2"H (165 mm), 14" Diameter (360 mm)
  • Dome is large enough to accommodate most access points, including Cisco's large 1250 series AP
  • Enclosure and dome are finished in white
View Product Documentation