Multi-Mount (Square Punched) Rails for RMR Modular Enclosure
Helpful Downloads & Links
Product Information
Design Tools
Overview

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

  • Adjustable-depth, support 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H  (44.45 mm)
  • U are marked and numbered on the mounting rail
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)
Explore Product Options
Refine By
Refine By
  • Width
  • Height
  • Finish/ Color
Explore Sizes & Options (24 Product Options)
Product Number Width Height Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters