RMR Modular Enclosure Filter/Intake Fan
Helpful Downloads & Links
Product Information
Design Tools
Overview

Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds. 

  • Includes: Fan housing, fan, filter, installation hardware 
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Product Number Volts Type Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters