RMR Free-Standing Enclosure, Type 4 and 12, Dual Access with Solid Single Door
Helpful Downloads & Links
NEMA Type 4 and 12 enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquids.
- Designed for NEMA Type 4 and 12 applications. Also meets NEMA Type 1, 2, 3, 5 and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
- Dual access provides additional mounting plate placement and access to either side of the enclosure
- 3 lock styles: keyed CH751, double bit and square
- Latch styles: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are added on top and bottom of enclosures that are 30” (762 mm) wide or wider
- Min and max height: 72”H – 90"H (1829 mm - 2286 mm)
- Min and max widths: 24”W – 36"W (610 mm - 914 mm)
- Min and max depths: 24”W – 36"W (610 mm - 914 mm)
- 4 eye bolts are included with enclosures that are over 24”D (610 mm)
- UL Listed Type 12 and Type 4 enclosures available in welded, mild-steel enclosure with powder-coated paint finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black
- Series A10, mild steel, family of enclosures
Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.
Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents.
Design a product now
[Error loading the control 'SeriesPage', check event log for more details]
[Error loading the control 'SeriesPage', check event log for more details]