60111-006
Temperature and Humidity Sensor 3% Accuracy RH
Temperature and Humidity Sensor; No Display; 3% Accuracy RH; Selectable Temperature Range -20°F to 140°F (-28.9°C to 60°C); 0°F to 100°F (-17.8°C to 37.8°C); 40°F to 90°F (4.4°C to 32.3°C); or -4°F to 140°F (-20°C to 60°C); each
$275.93
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Temperature and Humidity Sensor 3% Accuracy RH Overview

Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires external power from RIM-1000 or an external power supply and attaches to two of the analog inputs on the RIM-1000.

Key Features and Benefits
  • Operating Temperature Range: -20°F to 140°F (-28.9°C to 60°C)
  • Operating Dew Point Range: -20°F to 140°F (-28.9°C to 60°C); 0°F to 100°F (-17.8°C to 37.8°C); 40°F to 90°F (4.4°C to 32.3°C); or -4°F to 140°F (-20°C to 60°C), switch selectable
  • Operating Humidity Range: 0-100% RH noncondensing
  • Input Power: 4-20mA mode: loop powered 10-35VDC.
  • Output: 4-20mA mode: 2-wire, switch selectable for RH or dew point, switch selectable for normal or reverse output
  • Output Temperature Range: -20°F to 140°F (-28.9°C to 60°C); 0°F to 100°F (-17.8°C to 37.8°C); 40°F to 90°F (4.4°C to 32.3°C); or -4°F to 140°F (-20°C to 60°C), switch selectable
  • Response Time: 15 seconds
  • Humidity Sensing Element: Capacitance polymer
  • Humidity Accuracy at 25°C from 20-80%RH: ±3% typical
  • Humidity Hysteresis: 1%
  • Repeatability ±0.1% typical
  • Drift: <1% RH/year
  • Temperature Limits: -40° to 140°F (-40°C to 60°C)
  • Storage Temperature: -40°F to 176°F (-40°C to 80°C)
  • Compensated Temperature Range: -4°F to 140°F (-20°C to 60°C)
  • Temperature Accuracy: ±0.9°F @ 72°F (±0.3°C @ 25°C) typical
  • Size: 4.5”H x 3.4”W x 1.4”D (114 mm x 87 mm x 50 mm)
  • Weight: 0.3 lb (0.14 kg)
  • Material: Housing, polycarbonate; color: White
  • Certifications: CE
View Product Documentation