39-CORD-GRIP
Oberon® Wireless Enclosure Cabling Accessories
Cable Gland for Unterminated and Pre-Terminated Cables
$11.00
Depth:
0"
Finish/ Color:
N/A
Height:
0"
Short Description:
Cable Gland for Unterminated and Pre-Terminated Cables
Width:
0"
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Cabling Accessories Overview

This polyimide cable gland has a split seal design to accommodate both unterminated and pre-terminated Ethernet cables and plugs. The cable gland is mounted in a knockout hole or cutout in an enclosure, and provides a watertight passthrough and seal for unterminated and pre-terminated Ethernet cables. The cable gland is strain relieving, and supports larger CAT 6a cable diameters.
 

Technical Specifications

  • Hand tightens, no tools needed for assembly
  • Segmented chuck provides high mechanical pullout performance and will not cut or damage cord jacket
  • UV and weather resistant plastic is suitable for outdoor/indoor use
  • Thread Type: Metric, M20 X 1.5
  • Material Data: Halogen-free Nylon PA 66 (Flammability UL 94V-2)
  • IP Protection : IP68 at 5 bar
  • Working Temp. : -40 to 105°C (-104 to 221°F). Short-Term to 160°C (320°F)
  • Hole Size in Enclosure: 0.8 in. (20.3mm) diameter
  • Cable range: 0.20 to 0.33 in (5.0 to 8.4 mm)
  • UL listed
View Product Documentation