88-303X-TEMPLATE
Enclosure Accessories
Anchor Bolt Template for installing Oberon Models 3030 and 3032 Netpoint Wi-Fi bollards
$75.00
Depth:
0.16"
Finish/ Color:
N/A
Height:
15.25"
Width:
15.25"
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

Use the Model 88-303X-TEMPLATE when installing Oberon Model 3030 and 3032 Netpoint Wi-Fi Bollards. This metal template is used to hold anchor bolts in place while concrete sets in concrete foundation.
 

Features & Benefits

  • Convenient template to hold anchor bolts in place
  • Retain and reuse template in future installations

Technical Specifications

  • Construction: 14 Gauge galvanized steel

  View Product Documentation