1030-00
Oberon® Hi-Bar™ Surface-Mount Enclosures 1030
17 in. Locking Steel Wi-Fi Access Point Enclosure with White Plastic Dome in Hinged Door
$280.00
Application:
Wall
Physical Security:
Lock with Key
Access Point Vendor:
Various
Access Point Model:
Various
Exterior Height:
17" (432 mm)
Exterior Width:
17" (432 mm)
Exterior Depth:
3.7" (94 mm)
Interior Height:
11.0" (279 mm)
Interior Width:
11.0" (279 mm)
Interior Depth:
3.5" (88 mm)
Finish/ Color:
White
Contact a sales rep
Description

1030 Overview

This ‘hard lid’ or wall mount Oberon™ Hi-Bar™ Surface-Mount Enclosures 1030 provides a secure, aesthetic, convenient mounting solution for APs from most vendors. The enclosure has a low profile, impact-resistant ABS plastic dome so that APs with integrated or non-detachable antennas can be secured in otherwise unsecured spaces. White, textured powder-coated steel box provides greatest physical protection.
 

Features & Benefits

  • Designed for securing leading vendors enterprise wireless access points and DAS remotes
  • Locking, fully-hinged door, with impact-resistant plastic dome
  • Simplify code, industry directives, policy, and aesthetics compliance

Technical Specifications

  • Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas. Plastic dome in door
  • Performance: UL Listed and designed to meet NEC300-22 and 300-23 for air handling space installations. Dome is transparent to wireless signals
  • Fully hinged locking door, keyed alike
  • Construction: 16 ga. back-box, 14 ga. door frame, powder-coated steel; impact-resistant dome is UL 94-5VA classified ABS plastic
  • Size: 17 x 17 x 3.5 in. (432 x 432 x 89 mm) (total depth), the dome is 12 x 12 x 2 in. (305 x 305 x 51 mm)
  • Made in the USA

Includes:

  • (1) T-bar mount
  • (1) ½ in. Trade size conduit connector
  • (2) Keys for lock
  • (4) #6-32 x 3/16 in. screws
  • (4) #8-32 x 3/16 in. screws
  • Installation instructions

Safety & Standards

  • UL 50 listed, TYPE 1, for indoor use only
  • USL – Investigated using requirements contained in Standard UL 50 – Twelfth Edition, and UL 50E – First Edition
  • CNL – Investigated using requirements contained in Canadian Standard CSA/C22.2 No. 94.1 and 94.2
  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Arista
C-230
Aruba
AP-135, AP-205, AP-215, AP-225, AP-305, AP-315, AP-325, AP-335, AP-345, AP-505, AP-515, AP-535, AP-555
Cisco
1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830i/1850i Series, 2800i/3800i Series, 9115AXI, 9117AX, 9120AXI, 9130AXI, 9136AXI, CW9166, CW9164, CW9162
Extreme Networks
AP310i, AP3705i, AP3710i, AP3715i, AP3765i, AP3805i, AP3825i, AP3935i, AP5010, AP560i, AP650
Meraki
MR32/34/42, MR33, MR44/45/46, MR52/53, MR57
NETGEAR
WAX630, WAX625, WAX615, WAX220, WAX638, WAX628, WAX618
Ruckus
7300 Series and 7025, 7352 and 7372, H320, R300, R310, R320, R500, R510, R550, R600, R610, R650, R700, R710, R720, R750, R850, ZoneFlex H500
  View Product Documentation