Skip to Content
Data Center & Enterprise
Industrial
Power Management
Wireless Enclosures
English
About
Partners
Sign In
Register
Log In
English
Register
Log In
Menu
Products
Products
Cabinets & Containment
Cabinets & Containment
Server & Network Cabinets
Open Racks for OCP
Aisle Containment
Wall-Mount Cabinets
Zone Enclosures
Consolidation Point Enclosures
Wire Cage Enclosures
Accessories
Replacement Parts
Racks & Cable Management
Racks & Cable Management
Two-Post Racks
Four-Post Racks
Wall-Mount Racks
Cable Management
Accessories
Cable Pathway
Cable Pathway
Cable Runway
Wire Mesh Cable Tray
Auxiliary Frame
Hardware
Power Monitoring & Security
Power Monitoring & Security
eConnect Power Distribution Units
Power Strips
Environmental Monitoring
Electronic Locks
Management Software
Uninterruptible Power Supplies
Accessories & Services
Bonding & Grounding
Bonding & Grounding
Busbar
Bonding Hardware
Accessories
Industrial Enclosures
Industrial Enclosures
Disconnect Enclosures
Floor-Mount Enclosures
Free-Standing Enclosures
Modular Enclosures
Wall-Mount Enclosures
Replacement Parts
Accessories
Oberon™ Wireless
Enclosures & Mounts
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Learn More
Case Studies
Consultation Services
Whitepapers
CPI Product Designer
Configure your enclosure with factory-installed accessories to speed deployment.
Configure a Product
Speed selection and customize your solution with CPI's consultation services.
Get in contact with Tech Support today.
Inspiration
Inspiration
Optimize Your Space
Optimize Your Space
Data Centers
Hyperscale Data Centers
Equipment Rooms
Indoor spaces
Outdoor spaces
Prioritize Your Needs
Prioritize Your Needs
Extend the Network
Reduce Cooling Cost
Optimize Site Utilization
Rapid Deployment
Regulatory Compliance
Colocate Enterprise Assets
Deploy High Performance Computing
Build a High-Speed Network
Secure Wireless Equipment
Upgrade Audiovisual System
Upgrade Security/Monitoring System
Deepen Your Knowledge
Deepen Your Knowledge
Why CPI? [Video]
How We Helped Anthem, Inc. [Case Study]
The Power of One Ecosystem [White Paper]
Steps to Building a Power & Cabinet Solution [Guide]
CASE STUDIES
Showcase solution for small business
Increased efficiency, reduced downtime
Case Studies Gallery
See how CPI is customizing solutions for infrastructure projects of all kinds.
Browse Case Studies
Need additional support to assemble a complete solution?
Request support.
Resources
Resources
Downloads
Downloads
CPI Product Catalog [PDF]
HCAI OPM
Visio Stencils
CAD Blocks
BIM Drawings
Cable Fill
MasterFormat Specs
Software
iBwave
Digital Tools
Digital Tools
CPI Solutions Guide
CPI Product Designer
CPI Power Selector
eConnect® Secure Array® Savings Estimator
eConnect® PDU Software Demo
Power IQ Demo
Mobile Applications
Training Center
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
CPI Power University
Insights
Insights
Videos
Brochures
Case Studies
Events
White Papers
e-Books
Press Releases
Tech Tips
CPI In the News
CPI Blog
Product Warranty
Video Library
Power Management Solutions
Introducing the ZetaFrame® Cabinet
Additional Resources
Product Catalog v30 [PDF]
CPI Online Product Catalog
Power & Cabinet
Ordering Guide [PDF]
CPI Solutions Guide [PDF]
Order a catalog
Quickly select and customize your solution with CPI consultation services.
Get in contact with Tech Support today.
How to Buy
How to Buy
Find a Sales Specialist
Find a Distributor
For Government Business
Looking for Industrial Products?
View now
About
Partners
Products
Inspiration
Resources
How to Buy
Find a Sales Specialist
Find a Distributor
For Government Business
Looking for Industrial Products?
View now
Products
view all results
Resources
view all results
0
Cart
Your Cart (0)
Your cart is empty.
Cart Subtotal:
MSRP (USD)
$0
View Cart
Checkout
Cabinets & Containment
Server & Network Cabinets
Open Racks for OCP
Aisle Containment
Wall-Mount Cabinets
Zone Enclosures
Consolidation Point Enclosures
Wire Cage Enclosures
Accessories
Replacement Parts
Bonding & Grounding
Busbar
Bonding Hardware
Accessories
Racks & Cable Management
Two-Post Racks
Four-Post Racks
Wall-Mount Racks
Cable Management
Accessories
Cable Pathway
Cable Runway
Wire Mesh Cable Tray
Auxiliary Frame
Hardware
Power Monitoring & Security
eConnect Power Distribution Units
Power Strips
Environmental Monitoring
Electronic Locks
Management Software
Uninterruptible Power Supplies
Accessories & Services
Industrial Enclosures
Disconnect Enclosures
Floor-Mount Enclosures
Free-Standing Enclosures
Modular Enclosures
Wall-Mount Enclosures
Replacement Parts
Accessories
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Learn More
Case Studies
Consultation Services
Whitepapers
CPI Product Designer
Configure your enclosure with factory-installed accessories to speed deployment.
Configure a Product
Extended Warranty Information
Learn More
Order a new catalog
Contact us
Speed selection and customize your solution with CPI's consultation services.
Get in contact with Tech Support today.
Deepen Your Knowledge
Why CPI? [Video]
How We Helped Anthem, Inc. [Case Study]
The Power of One Ecosystem [White Paper]
Steps to Building a Power & Cabinet Solution [Guide]
Optimize Your Space
Data Centers
Hyperscale Data Centers
Equipment Rooms
Indoor spaces
Outdoor spaces
Prioritize Your Needs
Extend the Network
Reduce Cooling Cost
Optimize Site Utilization
Rapid Deployment
Regulatory Compliance
Colocate Enterprise Assets
Deploy High Performance Computing
Build a High-Speed Network
Secure Wireless Equipment
Upgrade Audiovisual System
Upgrade Security/Monitoring System
CASE STUDIES
Showcase solution for small business
Increased efficiency, reduced downtime
Case Studies Gallery
See how CPI is customizing solutions for infrastructure projects of all kinds.
Browse Case Studies
Need additional support to assemble a complete solution?
Request support.
Downloads
CPI Product Catalog [PDF]
HCAI OPM
Visio Stencils
CAD Blocks
BIM Drawings
Cable Fill
MasterFormat Specs
Software
iBwave
Digital Tools
CPI Solutions Guide
CPI Product Designer
CPI Power Selector
eConnect® Secure Array® Savings Estimator
eConnect® PDU Software Demo
Power IQ Demo
Mobile Applications
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
CPI Power University
Insights
Videos
Brochures
Case Studies
Events
White Papers
e-Books
Press Releases
Tech Tips
CPI In the News
CPI Blog
Product Warranty
Video Library
Power Management Solutions
Introducing the ZetaFrame® Cabinet
Additional Resources
Product Catalog v30 [PDF]
CPI Online Product Catalog
Power & Cabinet
Ordering Guide [PDF]
CPI Solutions Guide [PDF]
Order a catalog
Quickly select and customize your solution with CPI consultation services.
Get in contact with Tech Support today.
Chat or Call
Get the answers you need—fast.
U.S. and Canada:
1-800-834-4969
International:
1-818-739-3400
Contact Us
Chat with us!
Home
Wireless Enclosures
Retrofit Doors and Trims
Oberon™ Retrofit Doors 1047
Add To Cart
Retrofit Doors 1047
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Oberon™ Retrofit Doors 1047
Helpful Downloads & Links
Product Information
Design Tools
Overview
This locking retrofit door is designed to provide a convenient way to mount and secure APs in 1047 Series AP enclosures. To remove the old door, simply unlock the door, open the door to a 90° angle, align the tabs of the door mount to the slots in the back-box hinge opening, and slide the door forward. Simplify equipment replacement without lifting ceiling tiles.
Features & Benefits
Easily replace door to migrate to a new AP or antenna
AP-Specific options have a cutout for a specific access point
Dome models have a plastic dome door and a universal internal mounting plate with Cisco, Aruba and single-gang junction box mounting holes
Technical Specifications
Design: Locking, removable quick release door for Oberon Model 1047 ceiling enclosures for APs
Construction: White powder-coated steel door; aluminum AP bracket, plastic dome (in DOME models)
Size: 18.3 x 18.3 x 0.5 in. (465 x 465 x 13 mm)
Measurements (Maximum values*):
Door Width: 18.3 in. (465 mm)
Door Length: 18.3 in. (465 mm)
Door Depth: 0.5 in. (13 mm)
Dome Width: 13 in. (330 mm)
Dome Length: 13 in. (330 mm)
Dome Depth: 1.95 in. (50 mm)
Item Weight: 2.0 lbs. (0.9 kg)
Shipping Weight: 3.0 lbs. (1.4 kg)
Includes:
(1) Interchangeable door
(1) Swing down universal AP mounting plate (in DOME models)
(2) Keys for lock
Access point attachment hardware
Installation instructions
For use with the following Wi-Fi/Small Cell Access Points:
Support APs up to 3"H x 10.4"W x 10.4"D (76 mm x 264 mm x 264 mm)
Explore Product Options
Refine By
Confirm Selections
Reset
Application
Retrofit Door
Use With
Any 1047 Enclosure
Door Style
AP-Specific
Opaque White Dome
Translucent Clear Dome
Translucent Tinted Dome
Access Point Vendor
Airspan
Aruba
Cisco
Extreme Networks
Juniper Networks Mist
Meraki
N/A
Various
Access Point Model
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series
2800e/3800e Series, 2800i/3800i Series
4800 Series
9115AXI
9117AXI
9120AXI
9130AXI
9136AXI
AirVelocity 1500
AP-315
AP-325
AP-335
AP4000
AP410i
AP43
AP45
AP5010
AP-505
AP505i, AP510i
AP-535
AP-555
AP-615
AP-635
AP-655
CW9166I, CW9164I
MR32, MR34, MR42
MR45
MR52
MR55, MR56
MR57
N/A
Various
Refine By
Confirm Selections
Reset
Application
Retrofit Door
Use With
Any 1047 Enclosure
Door Style
AP-Specific
Opaque White Dome
Translucent Clear Dome
Translucent Tinted Dome
Access Point Vendor
Airspan
Aruba
Cisco
Extreme Networks
Juniper Networks Mist
Meraki
N/A
Various
Access Point Model
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series
2800e/3800e Series, 2800i/3800i Series
4800 Series
9115AXI
9117AXI
9120AXI
9130AXI
9136AXI
AirVelocity 1500
AP-315
AP-325
AP-335
AP4000
AP410i
AP43
AP45
AP5010
AP-505
AP505i, AP510i
AP-535
AP-555
AP-615
AP-635
AP-655
CW9166I, CW9164I
MR32, MR34, MR42
MR45
MR52
MR55, MR56
MR57
N/A
Various
Explore Sizes & Options
(
30
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Application
Use With
Door Style
Access Point Vendor
Access Point Model
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More