Oberon® Skybar™ Environmental Enclosures 1026
Helpful Downloads & Links
Overview

Oberon® Skybar™ Environmental Enclosures 1026 protects access points (APs) with internal or external antennas from all vendors in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from falling water, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior ABS panel for attaching APs.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Explore Product Options
Refine By
Refine By
  • Height
  • Width
  • Depth
  • Includes Cover
  • Finish/ Color
Explore Sizes & Options (14 Product Options)
Product Number Height Width Depth Includes Cover Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters