• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

New Generation of GlobalFrame Cabinet Meets UL 2416, Supports up to 3,000 Pounds

November 14, 2013

New Generation of GlobalFrame Cabinet

Chatsworth Products’ (CPI) GF-Series GlobalFrame® Gen 2 Cabinet System, the leading choice server and network equipment storage solution for technology companies, now complies with the UL 2416 requirement and features unmatched strength, supporting up to 3,000 pounds.

The second generation of GlobalFrame is available in a wide variety of sizes, features smarter airflow management and these following benefits:

 

  • A wider Vertical Exhaust Duct on 800 mm models to improve airflow and allow for higher kW capacity
  • Increased perforation on doors from 63 percent to 78 percent to maximize airflow
  • Increased front-to-rear rail depths to support deeper equipment

 

GlobalFrame cabinets can be customized to include CPI’s eConnect™ Power Distribution Units (PDUs), which feature the industry’s highest ambient temperature rating of 149°F (65°C) and a low-profile chassis that optimizes airflow. 

Use CPI’s Product Configurator to save time by ordering the GlobalFrame cabinet with PDUs pre-installed. For a complete list of new features and enhancements, visit CPI’s GlobalFrame Gen 2 product page.

Raissa Carey, eContent Specialist

Search CPI in the News
Categories
Archives