• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Rack-Mount Busbar
(4 Product Options)
Sort By

Horizontal Rack Busbar for consolidating equipment grounds. Constructed of 3/16" thick x 3/4"H (4.763 mm x 19.1 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar.

3 options
Starting at $75.51 USD MSRP

Vertical Rack Busbar for consolidating equipment grounds. Constructed of hard-drawn electrolytic tough pitch 110 alloy copper bar with pairs of #1/4-20 tapped mounting holes on 5/8" (15.88 mm) centers.

2 options
Starting at $85.66 USD MSRP

The Rack Ground Bar Kit includes a thin strip of tinned copper that attaches to the rack's equipment mounting rail to provide direct ground contact for rack-mount equipment or a convenient bonding strip. Sized to fit a 7' (2.1 m) high rack with

2 options
Starting at $111.30 USD MSRP

Vertical Rack Ground Bar Kit includes a thin strip of tinned copper that attaches to the rack's equipment mounting rail to provide direct ground contact for rack-mount equipment or a convenient bonding strip.

1 option
Starting at $135.41 USD MSRP