Add To Cart
Universal Cabinet Light
Qty:
Cart Subtotal: Contact us for pricing.
Helpful Downloads & Links
Fits any 19" EIA or 23" rack or cabinet. It can be mounted in various orientations to direct additional illumination where it is most needed.
Key Features and Benefits
- Only 1U; provides 8 Watts of fluorescent light from 115VAC
- ON/OFF switch and 6' (1.8m) cord, NEMA 5-15 Plug
- White lens with white housing; black bracket
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
No Products Matching Your Filters