39235-C22
Finger Cable Manager
Finger Cable Manager; Short; 31.5'' (800 mm) W x 42U; Black
$402.48
Use With:
42U Rack
Size:
Short Depth Fingers
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Finger Cable Manager Overview

Finger Cable Manager attaches to the equipment mounting rail creating a pathway for cables next to the rail, and includes plastic T-shaped cable guides (fingers) that organize cables by rack-mount space (U). Two depths are available.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails, fully compatible with Air Dam
  • Plastic, T-shaped cable guides (fingers) organize cables by rack-mount space (U)
  • Openings between cable guides (fingers) align with each rack-mount space on the mounting rail
  • Pass up to 48 cables per U space through openings on Finger Cable Manager
  • Pass up to 24 cables per U space through openings on Finger Cable Manager, Short
  • Hinged cover included with managers in wider cabinets; cover snaps closed to secure cables
  • Includes: finger cable manager, cover (P/N 39112-XXX and 39235-XXX only), installation hardware
  • Material: Steel panels, plastic guides and latches
  • Finish: Black or Glacier White; guides and latches are black
View Product Documentation