• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Floor-Mount Enclosure, Type 4x, Stainless Steel, with Floor Stand and Solid Double Door
Overview
NEMA Type 4X, for indoor or outdoor use, protects against dirt, rain, sleet, snow, splash and hose down with an increased level of corrosion resistance. Removable center beam provides convenient installation of mounting plate.
  • Provides enhanced corrosion protection from salt and certain chemicals over painted enclosure
  • Also meets NEMA Type 1, 2, 3, 4, 5, 12; and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Removable center beam
  • 3 lock styles: keyed CH751, double bit and square
  • Latch styles: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are added on top and bottom of enclosures that are 31”W (787 mm) or wider
  • Min and max height: 60"H - 74"H (1524 mm - 1880 mm)
  • Min and max widths: 48"W - 72"W (1219 mm - 1829 mm)
  • Min and max depths: 10"D - 24"D (254 mm - 610 mm)
  • Removable floor stands
  • NEMA Type 4X enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A51, stainless steel, family of enclosures
Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now