36650-001
eConnect Electronic Access Control Swinghandle Upgrade Kit (Previous Model)
eConnect Electronic Access Control Swinghandle Upgrade Kit with smart card authentication for CPI GlobalFrame and TeraFrame Cabinets with front and rear swinghandles; 3 door sensors; 2 wiring harnesses; 2 mechanical override keys
$1,163.21
Contact a sales rep
Helpful Downloads & Links
Design Tools
Related Products
Description

eConnect Electronic Access Control Swinghandle Upgrade Kit (Previous Model) Overview

eConnect EAC provides remote front and rear lock control and keeps a record of each cabinet access attempt. The lock is equipped with a bi-color (blue/magenta) status LED that provides a visible notification of the latch status. Sensors in the lock generate output signals for remote access monitoring, and send notifications when conditions of the latch or door change.

Swinghandle Upgrade Kit​ includes:

  • Front and rear swinghandles
  • 3 door sensors (front and rear doors)
  • 2 wiring harnesses (for front and rear connection)
  • 2 mechanical override keys

Key Features and Benefits

  • Integrated sensors for lock and latch status, monitoring and alarm functions
  • Remote unlock capability
  • User-configurable unlock time delay
  • High-security lock with mechanical key override
  • Reader recognizes existing employee 125kHz or 13.56 MHz RFID cards
  • Bi-color LED (blue/magenta) to indicate lock and handle status
  • Event logging for auditing purposes
  • Integration with LDAP and Radius for added security
  • Available for CPI GF-Series GlobalFrame® and F-Series TeraFrame® cabinets
View Product Documentation