Cart
Loading...
Loading...

Raised Floor Rack Support

17 Options
Customize Your Product
Width
Type
Floor Type
Explore Sizes & Options
Filter
Add to Cart Add
11760-123
23" (584.2 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 4" to 10" (100 to 250mm)
$379.11
11760-119
19" (482.6 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 4" to 10" (100 to 250mm)
$357.26
10630-119
19" (482.6 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 16" to 22" (410 to 560 mm)
$399.74
10630-123
23" (584.2 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 16" to 22" (410 to 560 mm)
$448.67
10629-119
19" (482.6 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 10" to 16" (250 to 410 mm)
$385.85
10632-119
19" (482.6 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 4" to 10" (100 to 250mm)
$357.26
10631-123
23" (584.2 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 22" to 28" (560 to 710 mm)
$448.67
11763-123
23" (584 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 22" to 28" (560 to 710 mm)
$305.42
13501-119
For Use on 3" (80 mm) Rack Channel
Raised Floor, 30" to 36" (760 to 910 mm)
$383.06
11761-119
19" (482.6 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 10" to 16" (250 to 410 mm)
$277.81
10631-119
19" (482.6 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 22" to 28" (560 to 710 mm)
$399.74
10629-123
23" (584.2 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 10" to 16" (250 to 410 mm)
$433.09
10632-123
23" (584.2 mm)
For Use on 3" (80 mm) Rack Channel
Raised Floor, 4" to 10" (100 to 250mm)
$400.99
11762-123
23" (584.2 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 16" to 22" (410 to 560 mm)
$424.19
11761-123
23" (584 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 10" to 16" (250 to 410 mm)
$294.79
11762-119
19" (482.6 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 16" to 22" (410 to 560 mm)
$399.74
11763-119
19" (482.6 mm)
For Use on 6" (150 mm) Rack Channel
Raised Floor, 22" to 28" (560 to 710 mm)
$287.81
Product Description

Used to support equipment racks installed on 4" to 36" (100 mm to 910 mm) height raised floor support systems. Racks are mounted to sub or base floor using 5/8" threaded rod and brackets.

Key Features and Benefits
  • Attaches the rack to the structural floor below the raised floor.
  • Supports weight of rack and equipment.
  • Helps prevent rack from tipping over.
  • Can be used as part of an overall seismic bracing solution.